1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Floor Outlet Retaining 15 A × 2 Ports

POWER STRIPS

Floor Outlet Retaining 15 A × 2 Ports
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 648.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This retainer 15 A x 2-port outlet can be used fixed on top of a floor or under a floor (free-access floor), and can be wired as part of a pass-through system.

[Features]
• This series of standard power strips features between two and eight grounded 2-port 20 A 125 V sockets.
• All models come with current-checking LEDs and magnets and have simplified packaging.

Part Number
R2702
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 648.31

POWER STRIPS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 2 Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3

Please check the type/dimensions/specifications of the part R2702 in the Floor Outlet Retaining 15 A × 2 Ports series.