1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Connector Body Flat-Blade 15 A × 2 Ports (without Cable)

POWER STRIPS

Double Connector Body Flat-Blade 15 A × 2 Ports (without Cable)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,095.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This flat-blade 15 A x 2-port connector body used with end terminals can branch up to two loads simultaneously.

[Features]
· Cable connector body that uses chloroprene rubber is used on the cover for branching with superior durability.
▪ With a terminal block for a feed that can handle a power supply connection of 3.5 mm22, and 5.5 mm22.

Part Number
7113GR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,095.37

POWER STRIPS 1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Socket shape A-3 socket Number of Insertion Openings/Split Openings 2 Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3
Socket shape detail A-3 flat blade type

Please check the type/dimensions/specifications of the part 7113GR in the Double Connector Body Flat-Blade 15 A × 2 Ports (without Cable) series.