1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Para Tap Power Strip, Removal Prevention Type 15 A × 8 Outlets, Cord Set With Twist Lock Plug

POWER STRIPS

Para Tap Power Strip, Removal Prevention Type 15 A × 8 Outlets, Cord Set With Twist Lock Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,745.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• This OA power string with retainer 15 A x 8 sockets in a cable set with a hanging-type plug. Compact design with sockets arranged in parallel.

Part Number
KC1135H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,745.90

POWER STRIPS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Plug shape Hook/NEMA Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 8
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3

Please check the type/dimensions/specifications of the part KC1135H in the Para Tap Power Strip, Removal Prevention Type 15 A × 8 Outlets, Cord Set With Twist Lock Plug series.