(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A plate that exhibits waterproofing performance (dust resistant / jet type) when combined with a round waterproof lid when using a 2-port outlet (⌀34.5).
[Features]
· Dustproof, jet shaped performance can be obtained either when using or even not using an outlet.
· Provides a high degree of airtightness and durability to allow establishment of a high capacity (15 A to 50 A) power supply both indoors and outdoors.
▪ Product conforms to JIS C0920 IP65 (Protection grade according to the outer shell of electric machinery and devices).
· Based on use, outlets, waterproof plates and plugs, and waterproof covers have been prepared for each rating.
Type | AC Outlet/Inlet Related Product (Other) | Color | Silver | Material | Brass |
---|---|---|---|---|---|
Supported installed outlet shape | 15 A/20 A (φ34.5) | Installed outlet mounting pitch (l)(mm) | 60.5 | No. of mount installed outlets(Piece) | 2 |
Applicable boxes | For 3 pieces | Surface display content | NA |
Please check the type/dimensions/specifications of the part W502-2 in the Waterproof Plate (Dust & Jet Resistant) with 2 ⌀34.5 Outlets series.
How can we improve?
How can we improve?