(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This waterproof plate with an openable cover can be mounted with an installed outlet (dual type). Depending on the mounting method, prevents dust and allows jet flow when the cover is completely closed.
[Features]
· When mounted using the mounting holes for an embedded outlet, it can function as a plate with cover.
· Functions as a dust-resistant jet-shaped plate when the cover is completely closed by being mounted in 4 locations using mounting holes for dust-resistant and jet types (screws sold separately).
· The openable cover is equipped with a hook for locking so locking can easily be performed.
· Also stops at the cover full open position (180°) when used.
• The main body plate and cover utilize a high-quality nylon resin.
• The product also maintains dust resistance and waterproof performance by using heat-resistant, soft resin/sealing for the bottom of the plate, as well as high-quality silicon rubber sealing for the interior of the cover.
• The main body plate and cover surface are available in two types: Silver, which has a beautiful and luxurious metallic silver paint finish, and the affordable standard specification, White.
Type | AC Outlet/Inlet Related Product (Other) | Material | Nylon | Supported installed outlet shape | Duplex |
---|---|---|---|---|---|
No. of mount installed outlets(Piece) | 2 | Applicable boxes | For 1 pieces | Lid | Available |
Protection function (environmentally resistant) | Available |
Please check the type/dimensions/specifications of the part SLP1000 in the Dustproof/Waterproof Sealock Plate for Dual series.
Part Number |
---|
SLP1000-SV |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Sealock plate/hue |
---|---|---|---|---|---|---|
฿ 1,024.39 | 1 Piece(s) | Available | 3 Day(s) | Silver | Silver |
How can we improve?
How can we improve?