(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• This is a bushing tube that is used for preventing trouble and reducing gaps between electric wiring (cords) and cord openings on connector bodies or plugs.
Part Number |
---|
BT15-2 |
BT20-2 |
BT25-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Tube Length (mm) | Bushing tube (heat-shrink type) applicable wire finish outside diameter (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 363.87 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 15 | 50 | 8 to 14 mm | ||
฿ 580.65 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 20 | 60 | 11 to 19mm | |
฿ 696.77 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 25 | 70 | 13 to 24mm |
Loading...
Wall Thickness (after shrinking)(mm) | 2 | Shrinkage Rate | less than 2:1 | Material | Ethylene Propylene Rubber |
---|---|---|---|---|---|
Packaging Quantity(Piece) | 10 |
How can we improve?
How can we improve?