1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Twist Lock/Retaining Plate for Outlet, 15-A Dual-Horizontal × 2

OA TAP AC CORD ACCESSORIES

Twist Lock/Retaining Plate for Outlet, 15-A Dual-Horizontal × 2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 419.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This plate for twist locked/retainer 15 A embedded outlets (dual-horizontal type x 2) has the rotational mating direction written on its surface.

[Features]
· Plate for twist locked pullout prevention embedded outlet with PULL <=> LOCK written on the plate surface.

Part Number
1102A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 419.58

OA TAP AC CORD ACCESSORIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Silver Material New metal (aluminum)
Supported installed outlet shape Hook type/retain type 15 A (dual-horizontal type) Installed outlet mounting pitch (l)(mm) 101 No. of mount installed outlets(Piece) 4
Applicable boxes For 2 pieces Surface display content Release <=> lock

Please check the type/dimensions/specifications of the part 1102A in the Twist Lock/Retaining Plate for Outlet, 15-A Dual-Horizontal × 2 series.