1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Twist Lock Plate for Outlet, 60 A ⌀70.5

Twist Lock Plate for Outlet, 60 A ⌀70.5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 205.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This plate for twist locked 60 A embedded outlets (⌀70.5) has the rotational mating direction written on its surface.

[Features]
· Plate for twist locked pullout prevention embedded outlet with PULL <=> LOCK written on the plate surface.

Features

●For hanging type/pull-stopper type embedded outlet.

Specification

●L x W(mm):120 x 116
●SPQ(sheet):10

Materials

●Aluminum Alloy
Part Number
461A
461N
461N-200
461N-400
461S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Material Surface display content Overall Length (L)
(mm)

฿ 380.00

OA TAP AC CORD ACCESSORIES 1 Piece(s) 8 Day(s) 10SilverNew metal (aluminum)Release <=> lock120

฿ 205.83

OA TAP AC CORD ACCESSORIES 1 Piece(s) 5 Day(s) 10WhiteNylonNA120

฿ 223.97

OA TAP AC CORD ACCESSORIES 1 Piece(s) 5 Day(s) 10WhiteNylon200V, → lock120

฿ 223.97

OA TAP AC CORD ACCESSORIES 1 Piece(s) 5 Day(s) 10WhiteNylon400V, → lock120

฿ 356.25

OA TAP AC CORD ACCESSORIES 1 Piece(s) 8 Day(s) 10SilverStainless SteelPull <=> LOCK115

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Supported installed outlet shape Hook type 60 A (φ70.5) Installed outlet mounting pitch (l)(mm) 62
No. of mount installed outlets(Piece) 1 Applicable boxes For 2 pieces