(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This plate for twist locked 20 A / 30 A embedded outlets (⌀40.5) has the rotational mating direction written on its surface.
[Features]
· Plate for twist locked pullout prevention embedded outlet with PULL <=> LOCK written on the plate surface.
Part Number |
---|
161A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Material | Installed outlet mounting pitch (l) (mm) | Surface display content | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 197.92 | OA TAP AC CORD ACCESSORIES | 1 Piece(s) | 8 Day(s) | - | Silver | New metal (aluminum) | 60.5 | Release <=> lock | 120 |
Loading...
Type | AC Outlet/Inlet Related Product (Other) | Supported installed outlet shape | Hook type 20 A/30 A (φ40.5) | No. of mount installed outlets(Piece) | 1 |
---|---|---|---|---|---|
Applicable boxes | For 1 pieces |
Please check the type/dimensions/specifications of the part 161A in the Twist Lock Plate for Outlet, 20 A / 30 A ⌀40.5 series.
Part Number |
---|
1161A-100 |
1161A-200 |
1161A-400 |
1161N |
1161N-100 |
161S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color | Material | Installed outlet mounting pitch (l) (mm) | Surface display content | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 194.20 | 1 Piece(s) | 5 Day(s) | 10 | Silver | New metal (aluminum) | 101 | 100 V, → lock | 120 | ||
฿ 195.47 | 1 Piece(s) | 3 Day(s) | - | Silver | New metal (aluminum) | 101 | 200V, → lock | 120 | ||
฿ 194.20 | 1 Piece(s) | 5 Day(s) | 10 | Silver | New metal (aluminum) | 101 | 400V, → lock | 120 | ||
฿ 170.05 | 1 Piece(s) | Same day | - | White | Nylon | 101 | -> lock LOCK | 120 | ||
฿ 245.11 | 1 Piece(s) | Same day | 10 | White | Nylon | 101 | 100 V, → lock | 120 | ||
฿ 174.17 | 1 Piece(s) | Same day | - | Silver | Stainless Steel | 60.5 | Pull <=> LOCK | 115 |
How can we improve?
How can we improve?