1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Twist Lock Plate for Outlet, 20 A / 30 A ⌀40.5 × 2 (161-1S)

OA TAP AC CORD ACCESSORIES

Twist Lock Plate for Outlet, 20 A / 30 A ⌀40.5 × 2 (161-1S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This plate for twist locked 20 A / 30 A embedded outlets (⌀40.5 x 2) has the rotational mating direction written on its surface.

[Features]
· Plate for twist locked pullout prevention embedded outlet with PULL <=> LOCK written on the plate surface.

Part Number
161-1S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Installed outlet mounting pitch (l)
(mm)
Applicable boxes Surface display content Overall Length (L)
(mm)

฿ 348.33

OA TAP AC CORD ACCESSORIES 1 Piece(s) 8 Day(s) -Stainless Steel60.5For 2 piecesPull <=> LOCK115

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Silver Supported installed outlet shape Hook type 20 A/30 A (φ40.5)
No. of mount installed outlets(Piece) 2

Please check the type/dimensions/specifications of the part 161-1S in the Twist Lock Plate for Outlet, 20 A / 30 A ⌀40.5 × 2 series.

Products with similar specification

Part Number
1161-1A
1161-2A
161-2S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Installed outlet mounting pitch (l)
(mm)
Applicable boxes Surface display content Overall Length (L)
(mm)

฿ 395.83

1 Piece(s) 8 Day(s) -New metal (aluminum)101For 2 piecesRelease <=> lock120

฿ 442.93

1 Piece(s) 3 Day(s) -New metal (aluminum)101For 3 piecesRelease <=> lock120

฿ 456.70

1 Piece(s) 5 Day(s) 10Stainless Steel60.5For 3 piecesPull <=> LOCK115