1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bus Adapter

CABLE ACCESSORY

Bus Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,070.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An expansion unit for adding PCI bus expansion slots to commercially available PCs or to the manufacturer's industrial computers

[Features]
· Compliant with PCI Express External Cabling1.0 and can perform high-speed data transfer (2.5Gbps).
· Can add PCI bus slots or PCI Express bus slots to PCs with Express Card slots or PCI Express bus.
· You can build a computer without changing the PCI bus board or PCI Express bus board/software.
· Further, you can control the power supply of the expansion chassis in conjunction with the power ON/OFF of the personal computer.
· There are 16 combinations depending on the number of slots/size of your computer or PCIboard/PCI Express

 
Part Number
EAD(PCI)BE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,070.37

CABLE ACCESSORY 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Bus PCI PCI bracket Standard External dimensions (L)(mm) 121.69
External dimensions (H)(mm) 105.68 Safety standards CE

Please check the type/dimensions/specifications of the part EAD(PCI)BE in the Bus Adapter series.