1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Use Power Strip, 6 Outlets 15-A Retaining, Cord Set with Flat-Blade Plug

Multi-Use Power Strip, 6 Outlets 15-A Retaining, Cord Set with Flat-Blade Plug
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,279.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A retaining type power strip with 6 × 15-A sockets and a flat-blade plug that supports 3.5 mm22 feed wires.

[Features]
· Utilizes a flame-retardant / impact-resistant nylon resin case for supporting VCT 3.5 mm22 feed wires.
· Includes 6 sockets with grounded 2P, 15-A rating for use up to a total of 15 A.
· Equipped with a high-performance lightning surge absorbing element (varistor) (KC1330NF only).

Part Number
KC1330
KC1330(5M)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

฿ 2,279.61

POWER STRIPS 1 Piece(s) Available 3 Day(s) 3

฿ 2,659.35

POWER STRIPS 1 Piece(s) Available 3 Day(s) 5

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 6
Rated Current(A) 15 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Number Of Cores 3 Additional Function Without noise filter