1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Use Power Strip, 2 Outlets 15-A Flat Blade, Cable Set with Flat-Blade Plug

POWER STRIPS

Multi-Use Power Strip, 2 Outlets 15-A Flat Blade, Cable Set with Flat-Blade Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,935.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable set power strip with flat blade 15 A sockets x 2, flat blade plug, and a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 2 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

Part Number
KC1090(5M)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,935.37

POWER STRIPS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 socket Number of Insertion Openings/Split Openings 2
Cable Length(m) 5 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3 Socket shape detail A-3 flat blade type

Please check the type/dimensions/specifications of the part KC1090(5M) in the Multi-Use Power Strip, 2 Outlets 15-A Flat Blade, Cable Set with Flat-Blade Plug series.