1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cable Set with 1 U Outlet Bar High Function Retainer × 8 Units NEMA L5-30P

POWER STRIPS

Cable Set with 1 U Outlet Bar High Function Retainer × 8 Units NEMA L5-30P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,918.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An outlet bar (made from steel plates) has a NEMA L5-30P plug and retain series 15 A x 8 sockets and can be mounted on 1U-size 19-inch racks.

[Features]
· Multi-purpose, high-quality, high-performance equipment for supplying power to IT and OA audio equipment with rack attachment brackets.
▪ 19 inch rack EIA standard 1U series compliant.

Part Number
HKC2730PT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,918.96

POWER STRIPS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Plug shape Hook/NEMA Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 8
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3 Additional Function With circuit protector

Please check the type/dimensions/specifications of the part HKC2730PT in the Cable Set with 1 U Outlet Bar High Function Retainer × 8 Units NEMA L5-30P series.