1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Waterproof Plate (Dust & Jet Resistant) with 1 ⌀57 Outlet (Part Number)

OA TAP AC CORD ACCESSORIES

Waterproof Plate (Dust & Jet Resistant) with 1 ⌀57 Outlet
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,525.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plate that exhibits waterproofing qualities (dust resistant / jet type) when combined with a round waterproof lid and when using a 1-port outlet (proprietary ⌀57).

[Features]
· Dustproof, jet shaped performance can be achieved either when using an outlet or not.
· Provides a high degree of airtightness and durability to allow establishment of a high-capacity (15 A to 50 A) power supply either indoors or outdoors.
▪ Product conforms to JIS C0920 IP65 (Protection level according to the outer shell of electric machinery and devices).
· Based on use, outlets, waterproof plates and plugs, and waterproof covers have been prepared for each rating.

Part Number
W801-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,525.53

OA TAP AC CORD ACCESSORIES 1 Piece(s) Available 3 Day(s)

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Silver Material Brass
Supported installed outlet shape 30 A/50 A (φ57) Installed outlet mounting pitch (l)(mm) 62 No. of mount installed outlets(Piece) 1
Applicable boxes For 2 pieces Surface display content NA

Please check the type/dimensions/specifications of the part W801-2 in the Waterproof Plate (Dust & Jet Resistant) with 1 ⌀57 Outlet series.