(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This waterproof plate with an openable cover can be used as a waterproof seal for openings on panel surfaces. Depending on the mounting method, it prevents dust and allows jet flow when the cover is completely closed.
[Features]
· When mounted using the mounting holes for an embedded outlet, it can function as a plate with cover.
· Functions as a dust-resistant jet-shaped plate when the cover is completely closed by being mounted in 4 locations using mounting holes for dust-resistant and jet types (screws sold separately).
· The openable cover is equipped with a hook for locking so locking can easily be performed.
· Also stops at the cover full open position (180°) when used.
• The main body plate and cover utilize a high-quality nylon resin.
• The product also maintains dust resistance and waterproof performance by using heat-resistant, soft resin/sealing for the bottom of the plate, as well as high-quality silicon rubber sealing for the interior of the cover.
• The main body plate and cover surface are available in two types: Silver, which has a beautiful and luxurious metallic silver paint finish, and the affordable standard specification, White.
Type | AC Outlet/Inlet Related Product (Other) | Material | Nylon | No. of mount installed outlets(Piece) | Multi-purpose |
---|---|---|---|---|---|
Applicable boxes | For 1 pieces | Lid | Available | Protection function (environmentally resistant) | Available |
Please check the type/dimensions/specifications of the part SLP9000-SV in the Dustproof/Waterproof Sealock Plate, Multipurpose series.
Part Number |
---|
SLP9000 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Sealock plate/hue |
---|---|---|---|---|---|---|
฿ 692.52 | 1 Piece(s) | 3 Day(s) | White | White |
How can we improve?
How can we improve?