1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Twist Lock Plate for Outlet, 15-A Dual (101A)

OA TAP AC CORD ACCESSORIES

Twist Lock Plate for Outlet, 15-A Dual (101A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plate for twist locked 15 A embedded outlets (dual type) has the rotational mating direction written on its surface.

[Features]
· Plate for twist locked pullout prevention embedded outlet with PULL <=> LOCK written on the plate surface.

Features

●For hanging type/pull-stopper type embedded outlet.

Specification

●L x W(mm):120 x 70
●SPQ(sheet):10

Materials

●Aluminum Alloy
Part Number
101A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Material Surface display content Overall Length (L)
(mm)

฿ 190.00

OA TAP AC CORD ACCESSORIES 1 Piece(s) 1 Day(s) 10SilverNew metal (aluminum)Release <=> lock120

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Supported installed outlet shape Hook type/for retaining 15 A (dual type) No. of mount installed outlets(Piece) 2
Applicable boxes For 1 pieces

Please check the type/dimensions/specifications of the part 101A in the Twist Lock Plate for Outlet, 15-A Dual series.

Products with similar specification

Part Number
101N-100
101N-200
101S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor Material Surface display content Overall Length (L)
(mm)

฿ 156.37

1 Piece(s) 5 Day(s) 10WhiteNylon100 V, → lock120

฿ 156.37

1 Piece(s) 5 Day(s) 10WhiteNylon200V, → lock120

฿ 174.17

1 Piece(s) 5 Day(s) 10SilverStainless SteelPull <=> LOCK115