1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat-Blade Plate for Outlet, 15 A / 20 A Dual

OA TAP AC CORD ACCESSORIES

Flat-Blade Plate for Outlet, 15 A / 20 A Dual
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 130.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plate that is compatible with flat-bladed 15 A/20 A embedded outlets (dual type) as well as with many other types of embedded outlets (dual type).

[Features]
· Outlet plate that can accommodate various types of embedded outlets such as flat blade embedded outlets.

Part Number
V41S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Material Surface display content Overall Length (L)
(mm)

฿ 174.17

OA TAP AC CORD ACCESSORIES 1 Piece(s) 8 Day(s) -SilverStainless SteelNA115

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Supported installed outlet shape Flat blade type 15 A/20 A (dual type) No. of mount installed outlets(Piece) 2
Applicable boxes For 1 pieces

Please check the type/dimensions/specifications of the part V41S in the Flat-Blade Plate for Outlet, 15 A / 20 A Dual series.

Products with similar specification

Part Number
V41N
V41N-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor Material Surface display content Overall Length (L)
(mm)

฿ 144.27

1 Piece(s) Same day 10WhiteNylonNA120

฿ 130.40

1 Piece(s) 5 Day(s) 10WhiteNylon200V120