1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat-Blade Plate for Outlet, 15 A / 20 A ⌀34.5 × 3

Flat-Blade Plate for Outlet, 15 A / 20 A ⌀34.5 × 3
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 414.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plate for 3-port embedded outlets that is compatible with not only flat bladed 15 A/ 20 A embedded outlets (⌀34.5) but also with all other types of embedded outlets (⌀34.5).

[Features]
· Outlet plate that can accommodate various types of embedded outlets such as flat blade embedded outlets.

Part Number
7073S
8073A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Installed outlet mounting pitch (l)
(mm)
Overall Length (L)
(mm)

฿ 414.19

OA TAP AC CORD ACCESSORIES 1 Piece(s) Available 7 Day(s) 10Stainless Steel60.5115

฿ 440.52

OA TAP AC CORD ACCESSORIES 1 Piece(s) Available 7 Day(s) 10New metal (aluminum)101120

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Silver Supported installed outlet shape Flat blade type 15 A/20 A (φ34.5)
No. of mount installed outlets(Piece) 3 Applicable boxes For 3 pieces Surface display content NA