1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Flat-Blade Plate for Outlet, 15 A for Dual Horizontal × 2

OA TAP AC CORD ACCESSORIES

Flat-Blade Plate for Outlet, 15 A for Dual Horizontal × 2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 395.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plate for 2-port outlets that is compatible with flat-bladed 15 A embedded outlets (dual-horizontal type) as well as with many other types of flush mount outlets (dual-horizontal type).

[Features]
· Outlet plate that can accommodate various types of embedded outlets such as flat blade embedded outlets.

Part Number
1042A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 395.83

OA TAP AC CORD ACCESSORIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Silver Material New metal (aluminum)
Supported installed outlet shape Flat blade type 15 A/20 A (dual-horizontal type) Installed outlet mounting pitch (l)(mm) 101 No. of mount installed outlets(Piece) 4
Applicable boxes For 2 pieces Surface display content NA

Please check the type/dimensions/specifications of the part 1042A in the Flat-Blade Plate for Outlet, 15 A for Dual Horizontal × 2 series.