1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Outlet Plate, Dual Combined, 15 A (101CA)

OA TAP AC CORD ACCESSORIES

Outlet Plate, Dual Combined, 15 A (101CA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This plate for combined 15-A embedded outlets (dual type). The rotating mating direction is written on the surface of the plate.

[Features]
· Plate for twist lock type / retaining-type embedded outlets with PULL <=> LOCK indicated on the surface of the plate.

Part Number
101CA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Material Surface display content Overall Length (L)
(mm)

฿ 181.95

OA TAP AC CORD ACCESSORIES 1 Piece(s) 7 Day(s) 10SilverNew metal (aluminum)Insertion mouth Illustration120

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Supported installed outlet shape Combination 15 A (dual type) No. of mount installed outlets(Piece) 2
Applicable boxes For 1 pieces

Please check the type/dimensions/specifications of the part 101CA in the Outlet Plate, Dual Combined, 15 A series.

Products with similar specification

Part Number
101CN-100
101CS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor Material Surface display content Overall Length (L)
(mm)

฿ 156.37

1 Piece(s) 7 Day(s) 10WhiteNylon100 V, insertion mouth illustration120

฿ 176.99

1 Piece(s) 7 Day(s) 10SilverStainless SteelInsertion mouth Illustration115