SPD for equipment

Brand :
OTOWA

Caution

    Product Description

    A compact type with a built-in detachment device and deterioration indicator

    [Features]
    · Includes a built-in detachment device. Includes a deterioration indicator.
    · The built-in detachment mechanism prevents the SPD from smoking and/or igniting in cases where the ZnO element deteriorates.
    · With function for indicating detachment mechanism operation.
    · Compact, enables space-saving.
    · Combined type between wires and ground protecting from lightning-induced surges.
    · Use of multi‐terminal components helped in making the smallest product in the industry. Same dimensions are available for 200V to 500V.
    · Safe lightning surge bearing strength.
    · Using maximum discharge current 5kA (8 / 20 μs), it is difficult to break even with a large lightning surge.
    · A long service life type that stands up to repeated lightning surges of 1000A500 times.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SPD for equipment | OTOWA | MISUMI Thailand