Earthquake-Resistant, Compliant with UL/PSE, VCTF23NX

Brand :
KURAMO ELECTRIC

Caution

    Product Description

    A 300V UL/PSE-standard power supply cable.

    [Features]
    • A cable that conforms to Electrical Appliance and Material Safety Laws of Japan (0.75 mm2 or larger) and UL/cUL/AWM standards.
    • Oil/heat resistance (105°C), and earthquake-proof.
    • Fine (wire) conductor.
    · Matte finish sheath.

    Product Feature Details

    Features

    • Electrical Appliances and Materials Safety Act of Japan (0.75 mm2 or more) & UL/cUL AWM standard cable
    • Oil resistant, heat resistant (105°C), vibration resistant
    • Fine stranded conductor
    • Sheath matte

    Product Specifications

    < Main Specifications >

    Sheath color: Black
    Acquired standard: DENAN Act of Japan / UL AWM2517
    Rated voltage: 300 V
    Operating temperature range: 0 to 75°C (PSE)
    0 to 105°C (UL)
    Flame retardancy: VW-1
    Bending radius: finished outer diameter x 4 (fixed part)
    (mm) finished outer diameter x 7.5 (movable part)
    *These are recommended values, not guaranteed values.
    ItemsConfiguration
    ConductorAnnealed copper wire
    InsulatorHeat-resistant vinyl mixture
    TwistedStranded wire cores in a round shape
    Tape12 cores or more wound with multiple layers of tape
    Shield-
    SheathOil- and heat-resistant vinyl mixture (black)
     

    Technical Information & Design Ideas

    Cable typeJapanUL/cUL
    Compatible size0.75–2 mm2*All sizes
    Rated voltage300V
    Rated temperature75℃105℃
    Test voltage2,000 V AC, 1 min
    Flame retardancy60° inclineVW-1, FT1
    Compatible standardsElectrical Appliances and Materials Safety Act of JapanUL AWM STYLE 2517 CSA C22.2 No.210

    *The Electrical Appliances and Materials Safety Act of Japan does not apply to 0.3 and 0.5 mm2, so please use them for low current circuits such as signal and communication circuits.

    Specifications Table

    ConductorInsulationNumber of coresUnshieldedElectrical Characteristics
    Nominal cross-sectional areaOuter diameter (approx. mm)
    [Configuration]
    Outer diameter (approx. mm)Sheath outer diameter (approx. mm)Approximate Weight
    (kg/km)
    Allowable current
    (A)
    Conductor resistance
    20℃ (Ω/km)
    Insulation Resistance
    20°C (MΩkm)
    0.3 mm2
    <23 AWG>
    0.7
    [60/0.08]
    1.725.440462.5 or less5 or more
    35.7454
    46.1504
    56.6604
    67.1704
    77.6803
    88.1903
    109.21153
    129.21053
    1610.01302
    2011.01602
    3013.02202
    0.5 mm2
    <20 AWG>
    0.95
    48/0.12
    1.925.845636.8 or less5 or more
    36.1556
    46.6656
    67.7905
    88.91204
    1010.51554
    1210.01404
    1611.01803
    2012.52153
    3014.53103
    0.75 mm2
    <19 AWG>
    1.1
    67/0.12
    2.326.660825.1 or less5 or more
    37.0708
    47.6858
    68.91207
    810.51606
    1012.52106
    1212.01905
    1613.02455
    2014.53054
    3017.54304
    1.25 mm²
    [17 AWG]
    1.5
    [112/0.12]
    2.727.4801415.1 or less5 or more
    37.89514
    48.511514
    59.314011
    610.016510
    812.02259
    1014.03008
    1213.52758
    1615.03607
    2017.04406
    3020.06405
    2 mm²
    [15 AWG]
    1.8
    [79/0.18]
    3.028.0105209.79 or less5 or more
    38.512520
    49.215520
    611.022513
    813.030011
    1015.540011
    1215.037510
    1616.55009
    2018.56108

    Product Properties

    Factory Automation Cable, VCTF23NXX, characteristic diagram

    Characteristic Diagram Label 1 VCTF23NXX▶Characteristic diagram label 2◀ VCTF23NXXS

    Operating temperature range

    When fixing: -30 to 105°C
    *When using below 0°C, please ensure that no external forces such as impact, bending, or vibration are applied.

    Bending radius

    When fixed: Recommended at least 4 times the cable outer diameter

    About allowable current

    The allowable current value is the calculated value when the ambient temperature is 30°C and a single cable is laid in the air. It is not a guaranteed value.
    For ambient temperatures above 30℃, multiply the values in the table by the following current reduction factors:
    The allowable current value is a value calculated according to JCS0168 and is not a guaranteed value.
    JCS0168: The Japanese Electric Wire & Cable Makers' Association standard "Calculation of allowable current for power cable of 33 kV or less"

    Current Reduction Factor

    Ambient temperature (℃)303540455055606570
    Current Reduction Factor1.000.940.880.820.750.670.580.470.33

    Wire Core Identification

    Number of wire coresWire Core Identification Method
    12 contacts or lessInsulator coloring method
    (in the order of black, white, red, green, yellow, brown, blue, gray, orange, purple, pink, light green)
    13 or more coresNumbering method
    (continuous display of 1, 2, 3, 4 and more on the surface of the white insulator)

     

    Arrangement diagram

    Factory Automation Cable, VCTF23NXX, wiring diagram

    Structure

    Factory Automation Cable, VCTF23NXX, structural drawing

    A: Conductor  B: Tape  C: Insulator  D: Sheath

    Instructions / Usage Examples

    Factory Automation Cable, VCTF23NXX, usage example

    Applications

    • Wiring inside and outside electrical equipment
    • Wiring for moving parts of machine tools and similar equipment
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat