KVC43BX 100V or Less

Brand :
KURAMO ELECTRIC

Caution

    Product Description

    Flexing signal cable for under 100 V

    [Features]
    - S type includes shielding.
    - Noise-resistant (supports VCT531BXS).
    - Braided conductor with bend tolerance.
    - Sheath matte finish.

    Product Feature Details

    [Features]

    • Braided conductor, Flexibility
    • Sheath matte

    [Applications]

    • Wiring in cable carriers (for low-speed use)
     

    Product Specifications

    < Main Specifications >

    Sheath color: Black
    Acquired standard: -
    Rated voltage: Less than 100 V
    Operating temperature range: 0–75°C
    Flame retardancy: -
    Bending radius: finished outer diameter × 4 (fixed part)
    (mm) finished outer diameter × 7.5 (movable part)
    *These are recommended values, not guaranteed values.
    Product Name
    Items
    KVC-43BX
    (0.24 mm2, 0.38 mm2)
    ConductorSoft copper braided wire (with central reinforcing yarn)
    InsulatorHeat-resistant vinyl mixture
    Twisted pairWire cores twisted in pairs
    TwistedStranded twisted pair wire cores in a round shape
    Tape4 cores (Type A) or more wound with multiple layers of tape
    Shield-
    SheathOil- and heat-resistant vinyl mixture (black)
    Product Name
    Items
    KVC-43BX
    (0.5 mm2)
    ConductorSoft copper braided wire (with central reinforcing yarn)
    InsulatorHeat-resistant vinyl mixture
    Twisted pairWire cores twisted into pairs (applies to 40 cores or more)
    TwistedStranded wire cores in a round shape
    Tape5 cores or more wound with multiple layers of tape
    Shield-
    SheathOil- and heat-resistant vinyl mixture (black)
     

    Technical Information & Design Ideas

    Cable typeJapan
    Compatible size- *
    Rated voltage—
    Rated temperature75℃
    Test voltage1,000 V AC, 1 min
    Flame retardancy60° incline
    Compatible standards- *

    The Electrical Appliances and Materials Safety Act of Japan does not apply to the KVC-43BX series, so please use it for low current circuits such as signal and communication circuits.

    Specifications Table

    ConductorInsulationNumber of coresUnshieldedElectrical Characteristics
    Nominal cross-sectional areaOuter diameter (approx. mm)
    [Configuration]
    Outer diameter (approx. mm)Sheath outer diameter (approx. mm)Approximate Weight
    (kg/km)
    Allowable current
    (A)
    Conductor resistance
    20°C (Ω/km)
    Insulation Resistance
    20°C (MΩ/km)
    0.24 mm20.9
    <48/0.08>
    1.52 (Type A)5.127693.3 or less50 or more
    35.3355
    4 (Type A)7.5555
    6 (Type B)7.9655
    8 (4P)8.5804
    10 (5P)9.4954
    12 (6P)10.01104
    16 (8P)11.51353
    20 (10P)12.01603
    0.38 mm21.1
    <48/0.10>
    1.82 (Type A)5.740859.7 or less50 or more
    36.2457
    4 (Type A)8.6757
    6 (Type B)9.1906
    8 (4P)10.01156
    10 (5P)11.01255
    0.5 mm21.3
    <64/0.10>
    2.126.6451044.8 or less50 or more
    37.1609
    47.6708
    69.21007
    810.51307
    1011.51556
    1211.51706
    1613.02105
    2014.52655
    3017.03654

    *Product not handled by MISUMI

    Product Properties

    0.24, 0.38 mm2, 40×0.5 mm2

    Characteristic diagram of factory automation electronic equipment wiring cable KVC43BX 0.24, 0.38 mm<sup>2</sup>, 40x0.5 mm<sup>2</sup>

    Characteristic diagram label 2KVC43BX▶Characteristic Diagram Label 1◀KVC43BXS

    2 to 30 x 0.5 mm2

    Characteristic diagram of factory automation electronic equipment wiring cable KVC43BX 2–30 x 0.5 mm<sup>2</sup>

    Characteristic diagram label 2KVC43BX▶Characteristic Diagram Label 1◀KVC43BXS

    Operating temperature range

    Fixing: -30 to 75°C *
    During operation: 0 to 75°C
    *When using below 0°C, please ensure that no external forces such as impact, bending, or vibration are applied.

    Bending radius

    Fixing: Recommended to be at least 4 times the cable outer diameter
    During operation: Recommended to be at least 7.5 times the cable outer diameter

    About allowable current

    The allowable current value is the calculated value when the ambient temperature is 30°C and a single cable is laid in the air. It is not a guaranteed value.
    For ambient temperatures above 30℃, multiply the values in the table by the following current reduction factors:
    The allowable current value is a value calculated according to JCS0168 and is not a guaranteed value.
    JCS0168: The Japanese Electric Wire & Cable Makers' Association standard "Calculation of allowable current for power cable of 33 kV or less"

    Current Reduction Factor

    Ambient temperature (℃)3035404550556065707580859095100
    Current Reduction Factor1.000.970.930.890.860.820.770.730.680.630.580.520.450.360.26

    Cable Termination of Braided Conductors

    Cable for factory automation electronic equipment wiring KVC43BX cable termination image

    A conductor reinforcement yarn is inserted in the center of the braided conductor. For conductor reinforcement after cable termination processing, do not remove this reinforcement yarn during cable termination processing; process it as is.
    Cut
    Instantly cut with sharp scissors. (The reinforcement yarn cannot be completely cut with nippers or similar tools.)
    Cable Termination Method
    Crimp Terminal Method: Do not remove the reinforcement yarn; secure it as is with a crimp terminal.
    Soldering Method: Do not remove the reinforcement yarn; solder it as is. (The reinforcement yarn is heat-resistant, so it will not melt or shrink.)

    *This product uses a braided conductor, so its outer diameter is larger than that of a standard conductor.
    Please check the conductor outer diameter and other specifications when processing, such as when using crimp terminals.

    0.24 mm2, 0.38 mm2 Wire Core Identification

    Arrangement diagram

    Cable for factory automation electronic equipment wiring KVC43BX 0.24 mm<sup>2</sup>, 0.38 mm<sup>2</sup> structural diagram

    Structure

    Cable for factory automation electronic equipment wiring KVC43BX 0.24 mm<sup>2</sup>, 0.38 mm<sup>2</sup> structural diagram

    A: Braided conductor  B: Insulator  C: Tape
    D: Reinforcement yarn  E: Identification line  F: Shield  G: Sheath

    Structure of twisted pair wire core

    Structural diagram of twisted pair wire core for factory automation electronic equipment wiring cable KVC43BX 0.24 mm<sup>2</sup>, 0.38 mm<sup>2</sup>

    Wire Core Identification

    Pair Number1234568101520
    Wire Core NumberL1L2L1L2L1L2L1L2L1L2L1L2L1L2L1L2L1L2L1L2
    Insulator Color / Identification Line ColorBlackBlack/WhiteRedRed/WhiteGreenGreen/WhiteYellowYellow/WhiteBrownBrown/WhiteBlueBlue/WhiteOrangeOrange/WhiteBright greenBright green/WhiteYellow/BlackYellow/RedPurple/BlackPurple/Red

    0.5 mm2 wire core identification

    Arrangement diagram

    Structural diagram of factory automation electronic equipment wiring cable KVC43BX 0.5 mm<sup>2</sup>

    Structure

    Structural diagram of factory automation electronic equipment wiring cable KVC43BX 0.5 mm<sup>2</sup>

    A: Braided conductor  B: Tape
    C: Reinforcement yarn  D: Insulator  E: Shield  F: Sheath

    Wire Core Identification

    Number of wire coresWire Core Identification Method
    12 contacts or lessInsulator coloring method (in the order of black, white, red, green, yellow, brown, blue, gray, orange, purple, pink, light green)
    13 or more coresNumbering method (continuous display of 1, 2, 3, 4 and more on the surface of the white insulator)

    Instructions / Usage Examples

    Application example diagram of factory automation electronic equipment wiring cable KVC43BX 0.24 mm<sup>2</sup>, 0.38 mm<sup>2</sup>

    Applications

    • Wiring to cable carriers (for low-speed use)
    • Wiring for locations requiring noise resistance
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    KVC43BX 100V or Less | KURAMO ELECTRIC | MISUMI Thailand