Factory automation endurance robot cable KDF Series (UL standard)

Caution
- The product image is a representative image. Specifications may vary by part number, including shape and color.
- [End of standard certification applicability] For this product, the TR-CU (Customs Union Technical Regulations), for which we had previously obtained certification, has become difficult to renew due to recent international circumstances. Although "EAC" is indicated in the manufacturer catalog, it is not applicable. Thank you for your understanding.
Product Description
[Features]
· Fluoropolymer insulation, Flex-resistant
· Heat resistance
· Sheath matte
· UL, cUL standard cable
· CE applicable, NFPA70, NFPA79 applicable (UL444: CM)
[Applications]
· Wiring to cable carrier
· Wiring for the rotating part of the robot arm
Product Feature Details
[Features]
- Fluoropolymer insulation, Flex-resistant
- Heat resistance
- Sheath matte
- UL, cUL standard cable
- CE applicable, NFPA70, NFPA79 applicable (UL444: CM)
[Applications]
- Wiring to cable carrier
- Wiring for the rotating part of the robot arm
Product Specifications
< Main Specifications >
| Sheath color: Black Standard: ULAWM2517/ULAWM2103/C-UL/CM Rated voltage: 300 V Operating temperature range: 0 to 105°C Flame retardancy: VW-1 Bending radius: finished outer diameter × 4 (fixed part) (mm) finished outer diameter × 7.5 (movable part) *These are recommended values, not guaranteed values. |
| Product Name Items | KDF | |
|---|---|---|
| 0.2 mm2 | 0.3 mm2, 0.5 mm2 | |
| Conductor | Tin-plated annealed copper bunched wire | Tin-plated annealed copper composite stranded wire |
| Insulator | Fluoropolymer (ETFE) | |
| Twisted pair | Wire cores twisted in pairs | |
| Twisted | Stranded twisted pair wire cores in a round shape | |
| Tape | Wound with multiple layers of tape | |
| Shield | - | |
| Sheath | Oil- and heat-resistant vinyl mixture (black) | |
Technical Information & Design Ideas
| Cable type | UL CM (UL 444) | cUL CM | UL AWM (UL 758) | cUL AWM | |
|---|---|---|---|---|---|
| CM | STYLE 2103 | STYLE 2517 | AWM | ||
| Compatible size | All sizes | 1P, Type A | Type B or more | All sizes | |
| Rated voltage | - | 300V | |||
| Rated temperature | 105℃ | ||||
| Test voltage | 2,000 V AC/1 min | ||||
| Flame retardancy | Vertical-Tray Flame Test | FT2 | VW-1 | FT2: Type A or fewer FT1: Type B or more | |
| Compatible standards | UL 444 CSA C22.2 No. 214 | UL 758 | CSA C22.2 No. 210 | ||
The Electrical Appliances and Materials Safety Act of Japan does not apply to the KDF series, so please use it for low current circuits such as signal and communication circuits.
Specifications Table
| Conductor | Insulation | Number of cores | Unshielded | Electrical Characteristics | ||||
|---|---|---|---|---|---|---|---|---|
| Nominal cross-sectional area | Outer diameter (approx. mm) [Configuration] | Outer diameter (approx. mm) | Sheath outer diameter (approx. mm) | Approximate Weight (kg/km) | Allowable current (A) | Conductor resistance 20°C (Ω/km) | Insulation Resistance (MΩ·km) | |
| 0.2 mm2 <25AWG> | 0.6 <40/0.08> | 1.0 | 1P | 3.5 | 16 | 6 | 105 or less | 1,500 or more |
| 2P | 5.7 | 35 | 5 | |||||
| 3P | 6.2 | 45 | 4 | |||||
| 4P | 6.4 | 50 | 4 | |||||
| 5P | 7.2 | 60 | 4 | |||||
| 6P | 7.7 | 70 | 4 | |||||
| 7P | 8.0 | 80 | 4 | |||||
| 8P | 8.8 | 90 | 3 | |||||
| 10P | 10.0 | 110 | 3 | |||||
| 12P | 11.5 | 135 | 3 | |||||
| 15P | 11.0 | 140 | 3 | |||||
| 20P | 12.0 | 185 | 2 | |||||
| 0.3 mm2 <23AWG> | 0.8 <3/20/0.08> | 1.3 | 1P | 4.1 | 21 | 8 | 71.5 or less | 1,500 or more |
| 2P | 6.8 | 50 | 7 | |||||
| 3P | 7.3 | 60 | 6 | |||||
| 4P | 8.1 | 75 | 5 | |||||
| 5P | 8.7 | 85 | 5 | |||||
| 6P | 9.5 | 100 | 5 | |||||
| 8P | 11.0 | 130 | 4 | |||||
| 10P | 12.5 | 170 | 4 | |||||
| 12P | 14.5 | 215 | 4 | |||||
| 15P | 14.0 | 220 | 4 | |||||
| 0.5 mm2 <21AWG> | 1.1 <3/33/0.08> | 1.6 | 1P | 4.7 | 28 | 11 | 43.4 or less | 1,500 or more |
| 2P | 7.9 | 65 | 9 | |||||
| 3P | 8.9 | 85 | 8 | |||||
| 4P | 9.8 | 110 | 7 | |||||
| 5P | 11.0 | 130 | 7 | |||||
| 6P | 12.0 | 150 | 7 | |||||
| 8P | 13.5 | 200 | 6 | |||||
| 10P | 16.0 | 275 | 6 | |||||
| 12P | 17.5 | 320 | 6 | |||||
| 15P | 17.0 | 335 | 5 | |||||
| 20P | 19.5 | 445 | 5 | |||||
Product Properties

KDF
KDF-SB
Operating temperature range
Fixed: -40 to 105°C *
During operation: 0 to 105°C
*When using below 0°C, please ensure that no external forces such as impact, bending, or vibration are applied.
Bending radius
Fixing: Recommended to be at least 4 times the cable outer diameter
During operation: Recommended to be at least 7.5 times the cable outer diameter
About allowable current
The allowable current value is the calculated value when the ambient temperature is 30°C and a single cable is laid in the air. It is not a guaranteed value.
For ambient temperatures above 30℃, multiply the values in the table by the following current reduction factors:
The allowable current value is a value calculated according to JCS0168 and is not a guaranteed value.
JCS0168: The Japanese Electric Wire & Cable Makers' Association standard "Calculation of allowable current for power cable of 33 kV or less"
Current Reduction Factor
| Ambient temperature (℃) | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Current Reduction Factor | 1.00 | 0.97 | 0.93 | 0.89 | 0.86 | 0.82 | 0.77 | 0.73 | 0.68 | 0.63 | 0.58 | 0.52 | 0.45 | 0.36 | 0.26 |
Wire Core Identification
Arrangement Example

Wire Core Identification Table
| Pair Number | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 10 | 12 | 15 | 20 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Wire Core Number | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 |
| Insulator Color | Blue | White | Yellow | Brown | Green | Black | Red | Gray | Purple | Orange | Blue | Brown | Yellow | Black | Green | Gray | Purple | White | Yellow | Gray | Purple | Brown | Purple | Gray |
Arrangement diagram

Structure

A: Conductor B: Tape C: Insulator D: Sheath
Structure of twisted pair wire core

Instructions / Usage Examples

Applications
- Wiring to cable carrier
- Wiring for the rotating part of the robot arm