Easy Lexium 18, Motion Servo Drive

Brand :
SCHNEIDER
Caution
Product Description
Servo drive, Easy Lexium 18, PTI/Ana/MB
- supply: single phase 220...240 V (100 W-1.5 kW); 3 phases 220...240 V (2-3 kW)
- power: 100, 200, 400, 750 W, 1, 1.5, 2, 3 kW

Servo drive, Easy Lexium 18, PTI/Ana/MB
- supply: single phase 220...240 V (100 W-1.5 kW); 3 phases 220...240 V (2-3 kW)
- power: 100, 200, 400, 750 W, 1, 1.5, 2, 3 kW
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.