C(D)Q2K-Z Series Non-Rotating, Compact Cylinder, Double Acting, Single Rod

Brand :
SMC

Caution

    Product Description

    Standard double acting, non-rotating single rod version of the CQ2 compact cylinder. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.

    • Double acting, single rod, non-rotating compact cylinder
    • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
    • Standard stroke range (mm): 5 to 100
    • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 63 bore)
    • Auto switch capable

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CQ2KB32-100DFMZ | C(D)Q2K-Z Series Non-Rotating, Compact Cylinder, Double Acting, Single Rod | SMC | MISUMI Thailand