Stainless Steel Sealed Handle FA-1117 / FA-1117-R

Brand :
TAKIGEN

Caution

    Product Description

    [Features]
    · Reduces the generation of metal powder thanks to the resin attachment.
    · Uses a blue silicone gasket designed for food processing machinery.
    · Features a shape with minimal unevenness for easy cleaning.
    · The handle provides a clicking sensation and stays in place both when the door is open and closed.
    · You can choose between the standard type and the roller type with smoother operation to suit your requirements.
    · The handle lock position can be rearranged to the top, bottom, left, or right. (For FA-1117-3 and FA-1117-R-3, it cannot be rearranged to the downward position.)
    · The position of the hook can be adjusted to match the gap of the door.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    FA-1117-R-3 | Stainless Steel Sealed Handle FA-1117 / FA-1117-R | TAKIGEN | MISUMI Thailand