AC Servo Motor Rod, IP69K Dust and Waterjet Protection, HF2A-LEY Series

Brand :
SMC

Caution

    Product Description

    HF2A-LEY is a rod electric actuator with IP69K protection for dust, water, and high temperature. This specification is achieved with many unique features above the standard LEY. The AC servo motor is fully enclosed, with cables passing through sealed cable glands. A scraper prevents ingress while the rod is moving. Additional features suitable for the food manufacturing industry include 304 stainless steel external parts, NSF-H1 grade grease for lubrication, and smooth surfaces to minimize accumulation of residue. The scraper and static seals are blue for FDA compliance and made of EC1935/2004 compliant material. Optional motors offer an incremental or absolute encoder. Foot brackets or flange mounting are available. Available in body sizes 25, 32, and 63.

    • IP69K equivalent enclosure
    • Max. load: 80 kg (horizontal); 72 kg (vertical) (size 63)
    • Max. pushing force: 1910 N (size 63)
    • Max. stroke: 800mm (size 63)
    • LECS motor driver should be ordered separately
    • Positioning repeatability: ±0.01mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HF2A-LEY25DT6B-100L-R5 | AC Servo Motor Rod, IP69K Dust and Waterjet Protection, HF2A-LEY Series | SMC | MISUMI Thailand