Stop/Check Valve & And Check Valve, Type SCA-X / CHV-X

Caution
Product Description
[Features]
• Modular Concept:
◦ Each valve housing is available with several di€erent connection types and sizes
◦ Possible to convert SCA-X or CHV-X to any other product in the FlexlineTM SVL family (Hand operatedregulating valve, shut-off valve or strainer) just by replacing the complete top part
• Fast and easy valve overhaul service. It is easy to replace the top part and no welding is needed
• Designed to open at a very low di€erential pressure of 0.04 bar (0.58 psig)
• Designed with a built-in damping chamber preventing valve utter in case of low refrigerant velocity and/or low density
• Each valve is clearly marked with type, size and performance range. Additional ID ring to be installed when preparing for Ammonia Heat Pump or Propylene application
• Easy to disassemble for inspection and service
• Internal backseating enables replacement of the spindle seal whilst the valve is active, i.e. under pressure
• Optimal ow characteristics ensuring quick opening to the fully open position
• Protection against pulsation by built-in damping facility
• Housing and bonnet material is low temperature steel according to requirements of the Pressure Equipment
Directive and other international classification authorities• Equipped with Stainless steel bolts
• Classification: DNV, CRN, BV, EAC etc. To get an updated list of certification on the products please contact your local Danfoss Sales Company