Capacitive Proximity Switches for Object Detection

Brand :
BALLUFF

Caution

    Product Description

    Our capacitive proximity switches, also known as capacitive proximity sensors, are available in various configurations, with a wide variety of plug and cable options. Additionally, particularly economical variants are also offered. They reliably detect objects over long distances and are suitable for non-contacting detection of solid bodies made of glass, wood, metal, plastic, composite materials, liquids, and bulk materials. This is achievable through plastic walls and other non-metallic packaging. Our sensors are available with a switching or analog output or with IO-Link interface.

    [Features]
    • Capacitive proximity switches in plastic and stainless steel versions
    • For detecting media with a low dielectric constant over long distances
    • In compact designs from Ø 6.5 mm and flat designs, such as disk configurations, with switching distances of up to 25 mm
    • Flush mountable and adjustable via potentiometer or cable
    • IO-Link available

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat