Inductive Proximity Switches and Proximity Sensors, Cylindrical Version

Caution
Product Description
Balluff offers a wide range of inductive proximity switches and sensors for various applications and industries. Whether standard inductive proximity sensors, high-pressure sensors, hygienic sensors / washdown compliant, factor 1 sensors, magnetic field resistant by magnetic shielding, weld immune proximity sensors, high temperature sensors, explosion-proof (IECEx, ATEX) or NAMUR sensors, you are guaranteed to find the right product for your individual application in our portfolio thanks to different housing materials and sealing methods. We offer different designs, housing diameters and thread sizes for easy integration in a wide range of situations and for optimum solutions even where space is limited.
The technology used worldwide has an optimum price-performance ratio and can be supplied in short delivery times, even for large quantities.
Increase the availability of your systems and reduce maintenance and storage costs at the same time with inductive proximity switches from Balluff.
[Features]
• Plug or cable connection
• Cylindrical and various rectangular designs
• Variants for DC-3/4 wire, IO-Link and DC, AC and AC/DC-2 wire
• Flush and non-flush sensors
• Explosion proof proximity switches and sensors
• High-pressure-resistant sensors up to 500 bar
• High-temperature sensors up to 230 °C
• Hygienic sensors with high chemical resistance and a high degree of protection up to IP69K
• Magnetic field resistant sensors
• Weld-immune proximity switches and sensors
• Factor 1 sensors
• NAMUR sensors