Cubic Diffuse Sensors

Brand :
BALLUFF

Caution

    Product Description

    Our vast array of diffuse sensors offers an economical solution if you want to reliably detect contrast differences. These diffuse sensors detect objects based on their surface, color, and material. Thus, their scanning range depends on the size, shape, color, and texture of the reflective object surface.

    [Features]
    • Ideal for detecting contrast differences – dependent upon surface, color and material
    • For diffuse sensors with background suppression: reliable object detection with different ranges, virtually independent of surface, color and material
    • Cost-effective and easy to mount and align thanks to highly visible light beam
    • Shorter ranges compared to retro-reflective and through-beam sensors
    • Mounting includes only one electrical device
    • Light scanners with blue light for perfect detection of objects that are difficult to recognize

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    BOS02AF | Cubic Diffuse Sensors | BALLUFF | MISUMI Thailand