Duct Mount Humidity & Temperature Transmitters, RHM Series

Caution
Product Description
• Temperature and Relative humidity equipment together and convert the temperature and relative humidity signals into standard electrical signals (Output).
• Temperature measurement range 0 - 100°C
• Relative humidity measurement range 0 - 100% RH
• Long axis 2 sizes (300 and 500 mm) structure (Probe axis made from stainless).
• Suitable for installation temperature and relative humidity inside the oven up to 100°C, disinfection tanks, dehumidifiers, etc. By inserting the hole into the cabinet, the skull is located outside the cabinet, which has an internal electronic circuit. It can be used with a thermostatic oven.
• There is a probe tip on the silicon carbonate filter to protect the dust and mounting flange for mounting.