Digital Temperature Controllers with PID Control Function, TMP-96 Series

Caution
Product Description
• TMP-Series is a temperature controller or Process Digital display with 7-segment 4 digits.
• Universal input. Thermocouple, PT100, 4-20 mA, 0-10 VDC
• ON/OFF, P, PD, PID Auto Tuning Control.
• Relay output, SSR 0- 10 VDC, 4 -20 mA, 0 -10 VDC.
• RS-48S Communication MODBUS RTU Protocol.
• Auto Tuning for Auto PID.
• Baragraph shows % Output.
• Check function Heater break.
• Can be selected for both heating and cooling.