Digital Temperature Controllers with PID Control Function, TMP-72 Series

Brand :
PRIMUS

Caution

    Product Description

    • TMP-Series is a temperature controller or Process Digital display with 7-segment 4 digits.
    • Universal input. Thermocouple, PT100, 4-20 mA, 0-10 VDC
    • ON/OFF, P, PD, PID Auto Tuning Control.
    • Relay output, SSR 0- 10 VDC, 4 -20 mA, 0 -10 VDC.
    • RS-48S Communication MODBUS RTU Protocol.
    • Auto Tuning for Auto PID.
    • Baragraph shows % Output.
    • Check function Heater break.
    • Can be selected for both heating and cooling.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TMP-72-R-R-A | Digital Temperature Controllers with PID Control Function, TMP-72 Series | PRIMUS | MISUMI Thailand