SITRANS LVS100 Vibrating Point Level Switch

Brand :
SIEMENS

Caution

    Product Description

    SITRANS LVS100 is a vibrating point level switch for material detection in bulk solids.

    Benefits
    - High resistance to mechanical forces.
    - Sliding sleeve options for adjustable insertion length and ease of cleaning.
    - Rotatable enclosure for ease of installation and wiring.
    - Suitable for point level detection of materials starting at a bulk density of 30 g/l (1.9 lb/ft3).
    - Customer desired extensions up to 4 000 mm (157.48 inch).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat