SITRANS P320 / P420 Pressure Transmitter

Brand :
SIEMENS

Caution

    Product Description

    SITRANS P320/P420 pressure transmitters are available in various versions for measuring.
    - Gauge pressure.
    - Absolute pressure.
    - Differential pressure.
    - Level.
    - Volume flow.
    - Mass flow.

    Specification Products
     
    Product CodeDescription
    7MF0340-1BM01-5AM2-Z A00+C11+E00+H01
     SITRANS P320 Pressure transmitter Differential pressure and flow PN160 HART (4...20 mA)
     Measuring cell filling: Silicone oil
     Maximum measuring span: 20 mbar (8.037 inH²O)
     Oval flange, fastening thread: M10 (PN160), M12 (PN420)
     Process connection: Stainless steel 316L/1.4404
     Seal diaphragms: Stainless steel 316L/1.4404
     Sensor differential pressure: Process flange: Stainless steel 316/1.4408
     Die-cast aluminum housing Dual chamber device no Ex 2 x 1/2-14 NPT With display (lid with glass window)
     Cable gland and sealing plug attached, plastic Quality inspection certificate - 5 point factory calibration
     (IEC 60770-2) General approval without Ex approval: World (CE, UKCA, RCM)
     except: CSA, EAC, FM, KC Mounting bracket, electrogalvanised steel

     
    7MF0340-1GM01-5AM2-Z A00+C11+E00+H01
     SITRANS P320 Pressure transmitter Differential pressure and flow PN160 HART (4...20 mA)
     Measuring cell filling: Silicone oil
     Maximum measuring span: 20 mbar (8.037 inH²O)
     Oval flange, fastening thread: M10 (PN160), M12 (PN420)
     Process connection: Stainless steel 316L/1.4404
     Seal diaphragms: Stainless steel 316L/1.4404
     Sensor differential pressure: Process flange: Stainless steel 316/1.4408
     Die-cast aluminum housing Dual chamber device no Ex 2 x 1/2-14 NPT With display (lid with glass window)
     Cable gland and sealing plug attached, plastic Quality inspection certificate - 5 point factory calibration
     (IEC 60770-2) General approval without Ex approval: World (CE, UKCA, RCM)
     except: CSA, EAC, FM, KC Mounting bracket, electrogalvanised steel

     
    7MF0340-1HM01-5AM2-Z A00+C11+E00+H01
     SITRANS P320 Pressure transmitter Differential pressure and flow PN160 HART (4...20 mA)
     Measuring cell filling: Silicone oil Maximum measuring span: 20 mbar (8.037 inH²O)
     Oval flange, fastening thread: M10 (PN160), M12 (PN420)
     Process connection: Stainless steel 316L/1.4404
     Seal diaphragms: Stainless steel 316L/1.4404
     Sensor differential pressure: Process flange: Stainless steel 316/1.4408
     Die-cast aluminum housing Dual chamber device no Ex 2 x 1/2-14 NPT With display (lid with glass window)
     Cable gland and sealing plug attached, plastic Quality inspection certificate - 5 point factory calibration
     (IEC 60770-2) General approval without Ex approval: World (CE, UKCA, RCM)
     except: CSA, EAC, FM, KC Mounting bracket, electrogalvanised steel

     
    7MF0340-1MM01-5AM2-Z A00+C11+E00+H01
     SITRANS P320 Pressure transmitter Differential pressure and flow PN160 HART (4...20 mA)
     Measuring cell filling: Silicone oil Maximum measuring span: 20 mbar (8.037 inH²O)
     Oval flange, fastening thread: M10 (PN160), M12 (PN420)
     Process connection: Stainless steel 316L/1.4404, Seal diaphragms: Stainless steel 316L/1.4404
     Sensor differential pressure: Process flange: Stainless steel 316/1.4408
     Die-cast aluminum housing Dual chamber device no Ex 2 x 1/2-14 NPT With display (lid with glass window)
     Cable gland and sealing plug attached, plastic Quality inspection certificate - 5 point factory calibration
     (IEC 60770-2) General approval without Ex approval: World (CE, UKCA, RCM)
     except: CSA, EAC, FM, KC Mounting bracket, electrogalvanised steel

     
    7MF0340-1PM01-5AM2-Z A00+C11+E00+H01
     SITRANS P320 Pressure transmitter Differential pressure and flow PN160 HART (4...20 mA)
     Measuring cell filling: Silicone oil Maximum measuring span: 20 mbar (8.037 inH²O)
     Oval flange, fastening thread: M10 (PN160), M12 (PN420)
     Process connection: Stainless steel 316L/1.4404, Seal diaphragms: Stainless steel 316L/1.4404
     Sensor differential pressure: Process flange: Stainless steel 316/1.4408
     Die-cast aluminum housing Dual chamber device no Ex 2 x 1/2-14 NPT With display (lid with glass window)
     Cable gland and sealing plug attached, plastic Quality inspection certificate - 5 point factory calibration
     (IEC   60770-2)General approval without Ex approval: World (CE, UKCA, RCM)
     except: CSA, EAC, FM, KC Mounting bracket, electrogalvanised steel

     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat