Digital Temperature Programmable Controllers, TTM-P4W Series

Caution
Product Description
[Features]
●Pattern/Step
It is programmable up to "Steps x Patterns=64".
The maximum number of steps are determined depending on the number of patterns.
●Universal Input: Thermocouple (7 types) or R.T.D. (Pt100) is selectable.
●Control Type: PID or ON/OFF is selectable.
●Standard Equipment
①Event Output 1 or Time Signal
②Control Output 2, Event Output 2 or Run Signal Output
③DI(Run Singal Input)
●Compact Size: It is easy to install and the depth is only 77mm.
●Standardization Conformity: Conforms to CE marking
●Temperature Unit: Switching between Celsius and Fahrenheit is possible.
●Transmission Output
It is possible to transfer PV(Process Value), SV(Set Value) or MV(Manipulated Variable) to external devices.