Plug-In Digital Temperature Controllers, TTM-04SP Series

Brand :
TOHO ELECTRONIC

Caution

    Product Description

    [Features]
    ● Improved controllability with a new PID algorithm
    ● Self-Tuning PID (Heating/Cooling)
    ● Simple Timer Function
    ● Priority Screens
    ● Multiple Input
    ● External Rating: Conforms to UL-CUL-CE (pending application)
    ● Protective mechanism: Conforms to IP66 equivalence.
    ● Compact Size: Extremely compact with a depth of only 69mm.
    ● Manual Control (Balanceless & Bumpless):
    ● Sampling Cycle: 250ms
    ● Loader Communication Function
    ● Digital PV Filter: Possible to set up a software filter to cope with rapid fluctuations in the input value.
    ● Miscellaneous
    (1) Shift setting to the OFF position during ON/OFF control (for both Output 1 and 2)
    (2) Heating / Cooling control (equipped with PID control when in the cooling mode.)
    (3) Ramp function.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TTM-04SP-R-AB | Plug-In Digital Temperature Controllers, TTM-04SP Series | TOHO ELECTRONIC | MISUMI Thailand