Digital Temperature Controllers, TTM-i4N Series

Caution
Product Description
[Features]
* Equipped with ultra-fuzzy control.
* Large white display for clear view.
* By connecting the loader cable, parameter setting would be possible without the external power supply (Power will be supplied from the PC).
Even the complicated setting can easily be done with the simple key operation of the PC. The setting procedures are greatly minimized.
* Compact body with depth of 59mm.
* Sampling cycle: 250ms.
* UL/CE/KC standard
* Fuzzy control: Effectively prevents the “OverShoot” better than the normal PID Control at the initial start-up stage.
* In the event of power failure, the data of the integral operation volume at the time of normal operation is stored in EEPROM, and by restoring this volume upon resumption of power, the time required to stabilize the control will be improved, thus, the occurrence rate of defective item is diminished.