Digital Temperature Controllers, TTM-000W Series

Brand :
TOHO ELECTRONIC

Caution

    Product Description

    [Features]
    ● Self-Tuning PID (Heating / Cooling)
    ● Blind Function
    ● Simplified Timer Function
    ● Priority Display: Demanding parameter screens are monitored and set up under operational mode screen. (max. 9 points)
    ● Multiple Inputs: Thermocouple / R.T.D. (Pt100 & JPt100) are selectable by front key.
    ● External Standard: Conforms to "UL", "cUL" and "CE" markings (except TTM-002W) and compliant to "IP66" equivalent.
    ● Compact Size: Compactly made with the depth of only 77mm (002W is 95mm).
    ● Manual Control (Balanceless & Bumpless)
    ● Sampling Cycle: 250ms
    ● Communication Function (RS-485: TOHO Protocol / MODBUS)
    ● Digital PV Filter
    ● PID with Overshoot Control Function
    ● DI Function
    ● Others
       ① CT Input (w/ Input Monitor)
       ② Shift setting of OFF position during the ON / OFF control (for both Output 1 & 2).
       ③ Heating / Cooling Control (w/ PID Control Function on Cooling Side).
       ④ Ramp Function

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TTM-002W-R-AX | Digital Temperature Controllers, TTM-000W Series | TOHO ELECTRONIC | MISUMI Thailand