High Precision Planetary Gearbox, TAD Series

Caution
Product Description
• The planetary arm bracket and output shaft are one-piece constructed to ensure maximum torsional rigidity.
• The gears adopt the full-needle design in order to broaden the contact area and to increase the structure rigidity and the output torque.
• The mild-steel gear's hardness of adopting surface hardening technology is HRC62 so that the abrasion resistance and impact toughness can be achieved best.
• By adopting high technology to design the tooth profiles, the best gear tooth profiles are obtained and the noise is reduced.
• In order to gain power transmission, the maximum clamping force and zero backlash(ultra-precision) are obtained by adopting a double-locked method between the gearbox input side and the motor shaft.
Performance
| Specification | Unit | Stage | Ratio | TAD064 | TAD090 | TAD110 | TAD140 | TAD200 | TAD255 |
| Rated output torque T2N | Nm | 1 | 4 | 48 | 130 | 270 | 560 | 1100 | 1700 |
| 5 | 60 | 160 | 330 | 650 | 1200 | 2000 | |||
| 6 | 50 | 140 | 300 | 550 | 1100 | 1800 | |||
| 7 | 50 | 140 | 300 | 550 | 1100 | 1800 | |||
| 8 | 40 | 100 | 230 | 450 | 900 | 1500 | |||
| 10 | 40 | 100 | 230 | 450 | 900 | 1500 | |||
| 2 | 20 | 48 | 130 | 270 | 560 | 1100 | 1700 | ||
| 25 | 60 | 160 | 330 | 650 | 1200 | 2000 | |||
| 35 | 50 | 140 | 300 | 550 | 1100 | 1800 | |||
| 40 | 48 | 130 | 270 | 560 | 1000 | 1700 | |||
| 50 | 60 | 160 | 330 | 650 | 1200 | 2000 | |||
| 60 | 50 | 140 | 300 | 550 | 1100 | 1800 | |||
| 70 | 50 | 140 | 300 | 550 | 1100 | 1800 | |||
| 80 | 40 | 100 | 230 | 450 | 900 | 1500 | |||
| 100 | 40 | 100 | 230 | 450 | 900 | 1500 | |||
| Emergency stop torque T2NOT | Nm | 1, 2 | 4 ~ 100 | Triple rated output torque | |||||
| Rated input speed n1N | rpm | 1, 2 | 4 ~ 100 | 5000 | 4000 | 4000 | 3000 | 3000 | 2000 |
| Maximum output speed n1B | 1, 2 | 4 ~ 100 | 10000 | 8000 | 8000 | 6000 | 6000 | 4000 | |
| Precision backlash P0 | arcmin | 1 | 4 ~ 10 | ≤2 | ≤2 | ≤2 | ≤2 | ≤2 | ≤2 |
| - | - | - | - | - | - | - | - | ||
| Reduced backlash P1 | arcmin | 1 | 4 ~ 10 | ≤3 | ≤3 | ≤3 | ≤3 | ≤3 | ≤3 |
| 2 | 20 ~ 100 | ≤5 | ≤5 | ≤5 | ≤5 | ≤5 | ≤5 | ||
| Standard backlash P2 | arcmin | 1 | 4 ~ 10 | ≤5 | ≤5 | ≤5 | ≤5 | ≤5 | ≤5 |
| 2 | 20 ~ 100 | ≤8 | ≤8 | ≤8 | ≤8 | ≤8 | ≤8 | ||
| Torsional rigidity | 1, 2 | 4 ~ 100 | 13 | 31 | 82 | 151 | 440 | 1006 | |
| Maximum bending torque M2KB | Nm | 1, 2 | 4 ~ 100 | 125 | 235 | 430 | 1300 | 3064 | 5900 |
| Allowable axial force F2aB | N | 1, 2 | 4 ~ 100 | 1050 | 2850 | 2990 | 10590 | 16660 | 29430 |
| Lifespan | hr | 1, 2 | 4 ~ 100 | 20000 | |||||
| Efficiency | % | 1 | 4 ~ 10 | ≥97% | |||||
| 2 | 20 ~ 100 | ≥94% | |||||||
| Weight | kg | 1 | 4 ~ 10 | 1.2 | 3 | 5.6 | 11.9 | 31.6 | 56.1 |
| 2 | 20 ~ 100 | 1.6 | 3.7 | 7.3 | 15.9 | 36.9 | 70.4 | ||
| Working temperature | °C | 1, 2 | 4 ~ 100 | -10°C ~ 90°C | |||||
| Lubricating | 1, 2 | Synthetic lubricating grease | |||||||
| IP Grade | 1, 2 | 4 ~ 100 | IP65 | ||||||
| Installation direction | 1, 2 | 4 ~ 100 | In any direction | ||||||
| Noise value (n1=3000rpm,off load) | dB(A) | 1, 2 | 4 ~ 100 | ≤58 | ≤60 | ≤63 | ≤65 | ≤67 | ≤70 |
Rotational Inertia of Reducer
| Specification | Unit | Stage | Ratio | TAD064 | TAD090 | TAD110 | TAD140 | TAD200 | TAD255 |
| Rotational inertia J1 | kg·cm² | 1 | 4 | 0.14 | 0.51 | 2.87 | 7.54 | 25.03 | 58.31 |
| 5 | 0.13 | 0.47 | 2.71 | 7.42 | 23.29 | 53.27 | |||
| 6 | 0.13 | 0.45 | 2.61 | 7.14 | 22.48 | 50.97 | |||
| 7 | 0.13 | 0.45 | 2.67 | 7.14 | 22.48 | 50.97 | |||
| 8 | 0.13 | 0.44 | 2.57 | 7.03 | 22.51 | 50.56 | |||
| 10 | 0.13 | 0.44 | 2.57 | 7.03 | 22.51 | 50.56 | |||
| 2 | 20 | 0.03 | 0.13 | 0.47 | 2.71 | 7.42 | 23.29 | ||
| 25 | 0.03 | 0.13 | 0.47 | 2.71 | 7.42 | 23.29 | |||
| 35 | 0.03 | 0.13 | 0.47 | 2.71 | 7.42 | 23.29 | |||
| 40 | 0.03 | 0.13 | 0.44 | 2.57 | 7.03 | 22.51 | |||
| 50 | 0.03 | 0.13 | 0.44 | 2.57 | 7.03 | 22.51 | |||
| 60 | 0.03 | 0.13 | 0.44 | 2.57 | 7.03 | 22.51 | |||
| 70 | 0.03 | 0.13 | 0.44 | 2.57 | 7.03 | 22.51 | |||
| 80 | 0.03 | 0.13 | 0.44 | 2.57 | 7.03 | 22.51 | |||
| 100 | 0.03 | 0.13 | 0.44 | 2.57 | 7.03 | 22.51 |
1. Ratio(i=Nin/Nout)
2. Maximum acceleration torque T2B =60% of T2NOT
3. Output speed 100rpm, acting on the center of the output shaft
Dimension - Single Section

(Single Stage, Ratio i=4 ~ 10)
| Dimension | TAD064 | TAD090 | TAD110 | TAD140 | TAD200 | TAD255 |
| D1 H7 | 20 | 31.5 | 40 | 50 | 80 | 100 |
| D2 | 31.5 | 50 | 63 | 80 | 125 | 140 |
| D3 h7 | 40 | 63 | 80 | 100 | 160 | 180 |
| D4 h7 | 64 | 90 | 110 | 140 | 200 | 255 |
| D5 | 79 | 109 | 135 | 168 | 233 | 280 |
| D6 | 7xM5x0.8P | 7xM6x1P | 11xM6x1P | 11xM8x1.25P | 11xM10x1.5P | 12x M16 x 2.0P |
| D7 | 86 | 118 | 145 | 179 | 247 | 300 |
| D8 H7 | 5 | 6 | 6 | 8 | 10 | 12 |
| D9 | 51 | 77 | 98 | 125 | 160 | 190 |
| D10 | 8x4.5 | 8x5.5 | 8x5.5 | 12x6.6 | 12x9 | 16x13.5 |
| D11 h7 | 70 | 95 | 120 | 152 | 212 | 255 |
| D12 | 63.2 | 89.2 | 109.2 | 139.2 | 199.2 | 254.2 |
| L1 | 8 | 12 | 12 | 12 | 16 | 20 |
| L2 | 8 | 13.5 | 13.5 | 17 | 22.5 | 30.5 |
| L3 | 3 | 6 | 6 | 6 | 8 | 12 |
| L4 | 19.5 | 30 | 29 | 38 | 50 | 66 |
| L5 | 7 | 10 | 10 | 14.6 | 15 | 20 |
| L6 | 4 | 7 | 8 | 10 | 12 | 18 |
| L7 | 7.7 | 7.5 | 10 | 12 | 15 | 20 |
| L8 | 41 | 44.5 | 59 | 68 | 82 | 98 |
| L9 | 6 | 7 | 7 | 7 | 10 | 10 |
| L10 | 0.5 | 1 | 1 | 1 | 1.5 | 1 |
| C1 | 70 | 90 | 145 | 200 | 200 | 235 |
| C2 | M4*0.7P | M5*0.8P | M8*1.25P | M12*1.75P | M12*1.75P | M12*1.75P |
| C3 | ≤14/≤16 | ≤19/≤24 | ≤28 | ≤35/≤42 | ≤42 | ≤42/≤55 |
| C4 | 35 | 46.5 | 67 | 81 | 114 | 117 |
| C5 | 50 | 70 | 110 | 114.3 | 114.3 | 200 |
| C6 | 3.5 | 6 | 14 | 19 | 24 | 20 |
| C7 | 60 | 80 | 130 | 180 | 180 | 220 |
| C8 | 23 | 30 | 45.5 | 57.5 | 81.5 | 87.5 |
| C9 | 88 | 111.5 | 141.5 | 173.5 | 225.5 | 268.5 |
| C10 | 11.5 | 14.5 | 27 | 32 | 43.5 | 49.5 |
| OD | 67x2.0 | 90x2.5 | 115x2.5 | 146x3 | 204x4 | 245x5 |
Dimension - Double Section

(Double Stage, Ratio i=20 ~ 100)
| Dimension | TAD064 | TAD090 | TAD110 | TAD140 | TAD200 | TAD255 |
| D1 H7 | 20 | 31.5 | 40 | 50 | 80 | 100 |
| D2 | 31.5 | 50 | 63 | 80 | 125 | 140 |
| D3 h7 | 40 | 63 | 80 | 100 | 160 | 180 |
| D4 h7 | 64 | 90 | 110 | 140 | 200 | 255 |
| D5 | 79 | 109 | 135 | 168 | 233 | 280 |
| D6 | 7xM5x0.8P | 7xM6x1P | 11xM6x1P | 11xM8x1.25P | 11xM10x1.5P | 12x M16 x 2.0P |
| D7 | 86 | 118 | 145 | 179 | 247 | 300 |
| D8 H7 | 5 | 6 | 6 | 8 | 10 | 12 |
| D9 | 51 | 77 | 98 | 125 | 160 | 190 |
| D10 | 8x4.5 | 8x5.5 | 8x5.5 | 12x6.6 | 12x9 | 16x13.5 |
| D11 h7 | 70 | 95 | 120 | 152 | 212 | 255 |
| D12 | 63.2 | 89.2 | 109.2 | 139.2 | 199.2 | 254.5 |
| L1 | 8 | 12 | 12 | 12 | 16 | 20 |
| L2 | 8 | 13.5 | 13.5 | 17 | 22.5 | 20 |
| L3 | 3 | 6 | 6 | 6 | 8 | 12 |
| L4 | 19.5 | 30 | 29 | 38 | 50 | 66 |
| L5 | 7 | 10 | 10 | 14.6 | 15 | 20 |
| L6 | 4 | 7 | 8 | 10 | 12 | 18 |
| L7 | 7.7 | 7.5 | 10 | 12 | 15 | 20 |
| L8 | 73 | 82 | 105 | 129 | 150.5 | 167 |
| L9 | 6 | 7 | 7 | 7 | 10 | 10 |
| L10 | 0.5 | 1 | 1 | 1 | 1.5 | 1 |
| C1 | 70 | 90 | 145 | 145 | 200 | 200 |
| C2 | M4*0.7P | M5*0.8P | M8*1.25P | M8*1.25P | M12*1.75P | M12*1.75P |
| C3 | ≤14/≤16 | ≤16/≤19 | ≤19/≤24 | ≤24/≤28 | ≤35 | ≤42 |
| C4 | 35 | 46.5 | 67 | 66 | 80 | 114 |
| C5 | 50 | 70 | 110 | 110 | 114.3 | 114.3 |
| C6 | 3.5 | 6 | 14 | 19 | 9 | 30 |
| C7 | 60 | 80 | 130 | 180 | 180 | 180 |
| C8 | 23 | 30 | 45.5 | 57.5 | 47.5 | 84.5 |
| C9 | 120 | 149 | 187.5 | 234.5 | 260 | 332.5 |
| C10 | 11.5 | 14.5 | 27 | 32 | 22.5 | 43.5 |
| OD | 67x2.0 | 90x2.5 | 115x2.5 | 146x3 | 204x4 | 245x5 |
Dimension - Output Shaft Design

| Dimension | TAD064 | TAD090 | TAD110 | TAD140 | TAD200 | TAD255 |
| D1 H7 | 20 | 31.5 | 40 | 50 | 80 | 100 |
| D2 | 31.5 | 50 | 63 | 80 | 125 | 140 |
| D3 h7 | 40 | 63 | 80 | 100 | 160 | 180 |
| D4 h7 | 64 | 90 | 110 | 140 | 200 | 255 |
| D5 | 79 | 109 | 135 | 168 | 233 | 280 |
| D6 | M5*0.8P | M6*1.0P | M6*1.0P | M8*1.25P | M10*1.5P | M16*2.0P |
| D8 H7 | 5 | 6 | 6 | 8 | 10 | 12 |
| D10 | 4.5 | 5.5 | 5.5 | 6.8 | 9 | 13.5 |