Safety Lock, 4 Positions, GKey Series

Brand :
ABB

Caution

    Product Description

    Safety lock GKey with 4 positions for pilot devices, die-cast housing, escape release and manual unlock function. Can be mounted on hinged doors and on sliding doors, both on the left and on the right. Delivered with mechanical tongue actuator, RFID actuator, entry cover and screw bit.
    GKey is a robust safety lock with a die cast housing for hinged and sliding doors. GKey offers an interlocking function reaching up to PL e/SIL 3 with high level coding. Power is needed to unlock GKey which makes GKey a safety lock. GKey is fitted with a rear escape release button and manual unlocking (auxiliary release). GKey offers four positions for 22 mm pilot devices.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat