SIMOTICS S-1FL6 Servomotors for SINAMICS V70/V90 Servo Drive System

Caution
Product Description
SIMOTICS S-1FL6 motors are permanent-magnet synchronous motors and designed for operation without external cooling. The heat is dissipated through the motor surface.
The motors have a 300 % overload capability and can be combined with the SINAMICS V90 drives to create a powerful servo system with high functionality. Incremental or absolute encoders can be selected depending on the application.
SIMOTICS S-1FL6 motors have a high degree of dynamic performance, wide speed control range and high shaft end and flange precision.
Benefits
• High-performance magnet material
• Rugged design with IP65 degree of protection for complete motor including connectors
• Smooth running quality thanks to low torque ripple
• High rated speed for some variants
• High acceleration due to the 300 % overload capacity
• Rotatable connectors
• Maximum flexibility due to variants with incremental encoder/absolute encoder, with/without brake and plain shaft/feather key
Typical applications
• Handling machines, e.g. pick & place machines
• Packaging machines, e.g. labeling machines, horizontal packaging machines
• Automatic assembly machines
• Metal forming machines
• Printing machines, e.g. screen printing machines
• Winders and unwinders