Filter Drier With Insert, Type DCR

Brand :
DANFOSS

Caution

    Product Description


    DCR housing:
    • PED approved for PS up to 46 bar for the DCR
    • DCR housing are made entirely of steel and are thus compatible with all refrigerants
    • DCR housings have undergone phosphate pre-treatment and have a corrosion-resistant powder-paint finish
    • DCR housings are helium leak tested
    • DCR housings are allow to be used with CO2
    Top covers for DCR housings:
    • Zinc-chromated steel top covers with or without external access connection
    Inserts for DCR housings - strainer 48 - F strainer - compatible with all refrigerants:
    • Retains dirt particles larger than 15 μm
    • For use direct in DCR housings
    • Utilised in the suction or liquid line
    Inserts for DCR housings - solid cores
    48 - DM - 100% molecular sieve solid core suitable for HFC refrigerants:
    • Provides high moisture adsorption at low and high condensing temperatures
    • Effective protection against impurities
    48 - DC - 80% molecular sieve and 20% activated alumina solid core suitable for HCFC refrigerants and compatible with HFC refrigerants:
    • Adsorbs moisture and acid in the system throughout the entire temperature range
    48 - DA - 30% molecular sieve and 70% activated alumina solid core suitable after compressor burnout and compatible with HCFC / HFC refrigerants

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Filter Drier With Insert, Type DCR | DANFOSS | MISUMI Thailand