Thermostatic Expansion Valve, Type TE 5 - TE 55

Brand :
DANFOSS

Caution

    Product Description

    [Features]
    • Laser welded stainless steel power element, capillary tube and bulb.
    • Wide capacity range, rated capacity from:

        1. R448A/R449A : 9 – 225 kW / 2.5 – 64 TR

        2. R407F : 11 – 250 kW / 3 – 71 TR

        3. R404A/R507 : 7 – 183 kW / 2 – 52 TR
    •MOP function is available.
    • Superior charge performance.
    • PS / MWP (maximum working pressure): 28 bar / 400 psig.
    • Minimized capacity gap and overlap between orifices.
    • TE 55 has balanced port design.
    • Patented bulb strap design.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat