Thermostatic Expansion Valve, Type T 2 / TE 2

Caution
Product Description
[Features]
• Rated capacities from 1 to 20.5 kW / 0.3 to 5.8 TR for R407C.
• Can be supplied with MOP (Max. Operating Pressure).
• Stainless steel bulb and Danfoss patented bulb strap.
• Valves for special temperature ranges can be supplied.
• T2 and TE2 valves have an interchangeable orifice assembly.
• The orifice assembly is suitable for all versions of valve body and refrigerants and in all evaporating temperature ranges.
• The charge in the thermostatic element depends on the refrigerant and evaporating temperature range.
• The valves are available with internal (T2) or external (TE2) pressure equalization.
• External pressure equalization should always be used on systems with liquid distributors. The bulb gives fast and precise reaction to temperature changes in the evaporator. The bulb is fixed with a Danfoss patented bulb strap for quick, easy and reliable connection. The valves are able to withstand the effects that normally occur with hot gas defrosting.
• To ensure long operating life, the valve cone and seat are made of a special alloy with particularly good wear qualities.