Pushbutton-type Photomicrosensor [EE-SA701 / 801]

Caution
Product Description
Pushbutton-type Photomicrosensor EE-SA701/801
Using a pushbutton enables accurately detecting difficult-to-detect objects.
• Conforms to standards for semiconductor FOUP cassettes to enable accurately detecting FOUP cassettes without being affected by the material, color, or reflectance of the bottoms of the cassettes.
• Thin design enables mounting in a wider range of applications, e.g., on transfer arms.
• Increased visibility with 4-direction indicator.
• Optical detection of actuator operation provides a long life (mechanical life: 5 million operations min.).
• Models available with PNP or NPN output.
• Models are available with very flexible robot cable.