Welding Proximity Sensor, E2EW-Q Series (Spatter-resistant Triple distance model)

Caution
Product Description
• Equivalent sensing distances for both iron and aluminum *1
• Enables common design for lines with both iron and aluminum *1
• The exceptional sensing range *2, which means fewer false detections and thereby fewer unexpected stoppages.
• OMRON’s unique fluororesin coating technologies enable longlasting spatter resistance *4, eliminates the need to replace for 10 years *3.
• Durable full metal body to reduce unexpected stoppages
• 2-output (NO+NC) models and models with IO-Link *1 are also available.
• Laser printed information (sensing distance on the sensor head, model on the cable, and model on the metal part of the connector model) can be reducing errors during sensor replacement. *5
• Equipped with a function, which effectively cancels pulse noise of current magnetic field. *1
• UL certification (UL60947-5-2) and CSA certification (CSA C22.2 UL60947-5-2-14)
*1. PREMIUM Models only.
*2. Based on September 2021 OMRON investigation.
*3. This value assumes that the sensor operates 10 hours a day in an arc welding environment and is cleaned once a month (12 times a year).If our previous model (E2EF-Q) needs to be replaced once every 3 times it is cleaned, the E2EW-Q Proximity Sensor needs to be replaced once every 180 times it is cleaned. This means that there is no need to replace the E2EW-Q Proximity Sensor for 10 or more years.
*4. Models with spatter-resistant coating only.
*5. Models without spatter-resistant coating only.